SK 50 GD 12T4 T

SEMITOP® 4

Sixpack


VCES 1200 V
IC 50 A

Part Number: 24914940
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 218,35 €
  • 6+ 70,96 €
  • 60+ 57,32 €
more Prices
Prices excl. Tax and Shipping
218.3455 EUR