SK 50 GH 12T4 T

SEMITOP® 4

H-Bridge


VCES 1200 V
IC 50 A

Part Number: 24915220
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 166,99 €
  • 6+ 54,27 €
  • 60+ 43,84 €
more Prices
Prices excl. Tax and Shipping
166.993 EUR