SK 55 DGL 126

SEMITOP® 3

VCES 1200 V
IC 55 A

Part Number: 24910820
Net unit weight: 0.03 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 69,35 €
  • 10+ 22,54 €
  • 100+ 17,34 €
more Prices
Prices excl. Tax and Shipping
69.3515 EUR