SK 60 GAL 125

SEMITOP® 2

Boost Chopper


VCES 1200 V
IC 50 A

Part Number: 24912560
Net unit weight: 0.03 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 119,56 €
  • 15+ 33,73 €
  • 150+ 29,86 €
more Prices
Prices excl. Tax and Shipping
119.556 EUR