SK 60 GB 125

SEMITOP® 3

Half-Bridge


VCES 1200 V
IC 50 A

Part Number: 24910770
Net unit weight: 0.03 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 165,46 €
  • 10+ 53,77 €
  • 100+ 41,36 €
more Prices
Prices excl. Tax and Shipping
165.4555 EUR