SK 75 DGDL 066 T

SEMITOP® 4

3-phase Converter-Inverter-Brake (CIB)


VCES 600 V
IC 75 A

Part Number: 24912470
Net unit weight: 0.06 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 341.83 $
  • 6+ 111.10 $
  • 60+ 94.00 $
more Prices
Prices excl. Tax and Shipping
341.833021 USD