SK 75 GAL 12T4

SEMITOP® 2

Boost Chopper


VCES 1200 V
IC 75 A

Part Number: 24915290
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 23 weeks
1
  • Quantity Price
  • 1+ 61,00 €
  • 15+ 17,21 €
  • 150+ 15,23 €
more Prices
Prices excl. Tax and Shipping
60.99775 EUR