SK 75 GAR 12T4

SEMITOP® 2

Buck Chopper


VCES 1200 V
IC 75 A

Part Number: 24915300
Net unit weight: 0.03 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 61,00 €
  • 15+ 17,21 €
  • 150+ 15,23 €
more Prices
Prices excl. Tax and Shipping
60.99775 EUR