SK 75 GB 066 T

SEMITOP® 3

Half-Bridge


VCES 600 V
ICnom 75 A

Part Number: 24914980
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 80,21 €
  • 10+ 26,07 €
  • 100+ 20,05 €
more Prices
Prices excl. Tax and Shipping
80.20625 EUR