SK 75 GD 066 T

SEMITOP® 4

Sixpack


VCES 600 V
IC 75 A

Part Number: 24912420
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 256,75 €
  • 6+ 83,45 €
  • 60+ 67,40 €
more Prices
Prices excl. Tax and Shipping
256.75225 EUR