SK 75 GD 12T4 T

SEMITOP® 4

Sixpack


VCES 1200 V
IC 75 A

Part Number: 24914790
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 334,88 €
  • 6+ 108,83 €
  • 60+ 87,90 €
more Prices
Prices excl. Tax and Shipping
334.87775 EUR