SK 75 MLI 066 T

SEMITOP® 4

3-Level NPC


VCES 600 V
IC 75 A

Part Number: 24914460
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 172,43 €
  • 6+ 56,04 €
  • 60+ 45,25 €
more Prices
Prices excl. Tax and Shipping
172.4255 EUR