SK 80 GB 125 T

SEMITOP® 3

Half-Bridge


VCES 1200 V
ICnom 75 A

Part Number: 24912030
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 377,58 €
  • 10+ 122,71 €
  • 100+ 94,39 €
more Prices
Prices excl. Tax and Shipping
377.57925 EUR