SK100DBB07F3TD1p

SEMITOP® 4 Press-Fit

IGBT module


650 V
100 A

Part Number: 24919201
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 208,11 €
  • 6+ 72,84 €
  • 60+ 52,02 €
more Prices
Prices excl. Tax and Shipping
208.10575 EUR