SK100GD07F3TD1

SEMITOP® 4

IGBT module


VCES 650 V
IC 100 A

Part Number: 24919170
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 313,91 €
  • 6+ 102,02 €
  • 60+ 82,40 €
more Prices
Prices excl. Tax and Shipping
313.90625 EUR