SK100MLI07F3TD1p

SEMITOP® 4 Press-Fit

3-Level NPC Inverter


VCES 650 V
IC 100 A

Part Number: 24919191
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 342,93 €
  • 6+ 120,03 €
  • 60+ 85,73 €
more Prices
Prices excl. Tax and Shipping
342.93425 EUR