SK100MLI07S5TD1E2

SEMITOP®E2

3-Level NPC


VCES 650 V
IC 100 A

Part Number: 24921600
Net unit weight: 0.038 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 131,87 €
  • 15+ 84,11 €
  • 150+ 65,71 €
more Prices
Prices excl. Tax and Shipping
131.86625 EUR