SK10DGDL07E3ETE1

SEMITOP®E1

3-phase Converter-Inverter-Brake (CIB)


VCES 650 V
IC 10 A

Part Number: 24922700
Net unit weight: 0.022 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 61,21 €
  • 16+ 39,04 €
  • 160+ 30,50 €
more Prices
Prices excl. Tax and Shipping
61.213 EUR