SK120GAL12F4T

SEMITOP® 3

Boost Chopper


VCES 1200 V
IC 120 A

Part Number: 24922420
Net unit weight: 0.03 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 93,95 €
  • 10+ 30,53 €
  • 100+ 23,49 €
more Prices
Prices excl. Tax and Shipping
93.9515 EUR