SK150DBB07F3TD1p

SEMITOP® 4 Press-Fit

IGBT module


650 V
150 A

Part Number: 24920301
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 254,37 €
  • 6+ 89,03 €
  • 60+ 63,59 €
more Prices
Prices excl. Tax and Shipping
254.37425 EUR