SK150MLI07F3TD1p

SEMITOP® 4 Press-Fit

3-Level NPC Inverter


VCES 650 V
IC 150 A

Part Number: 24920071
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 434.92 $
  • 6+ 152.22 $
  • 60+ 108.73 $
more Prices
Prices excl. Tax and Shipping
434.918575 USD