SK150MLI07S5TD1E2

SEMITOP®E2

3-Level NPC


VCES 650 V
IC 150 A

Part Number: 24921590
Net unit weight: 0.038 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 162,94 €
  • 15+ 103,94 €
  • 150+ 81,20 €
more Prices
Prices excl. Tax and Shipping
162.94425 EUR