SK150TMLI12F4Tp

SEMITOP® 4 Press-Fit

3-Level TNPC Inverter


1200 V
150 A

Part Number: 24920021
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 294,59 €
  • 6+ 103,10 €
  • 60+ 73,65 €
more Prices
Prices excl. Tax and Shipping
294.585 EUR