SK15DGDL07E3ETE1

SEMITOP®E1

3-phase Converter-Inverter-Brake (CIB)


VCES 650 V
IC 15 A

Part Number: 24922710
Net unit weight: 0.022 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 69.81 $
  • 16+ 44.53 $
  • 160+ 34.79 $
more Prices
Prices excl. Tax and Shipping
69.81162 USD