SK15DGDL12T4ETE1

SEMITOP®E1

3-phase bridge rectifier + brake chopper + 3-phase bridge inverter


VCES 1200 V
IC 15 A

Part Number: 24922100
Net unit weight: 0.022 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 67,78 €
  • 16+ 43,23 €
  • 160+ 33,77 €
more Prices
Prices excl. Tax and Shipping
67.78325 EUR