SK25DGDL12T4ETE2V1

SEMITOP®E2

3-phase bridge rectifer + brake chopper + 3-phase bridge inverter


VCES 1200 V
IC 25 A

Part Number: 24922230
Net unit weight: 0.035 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 94,33 €
  • 15+ 60,17 €
  • 150+ 47,01 €
more Prices
Prices excl. Tax and Shipping
94.33075 EUR