SK25DGDL12T7ETE1
SEMITOP®E1
3-phase Converter-Inverter-Brake (CIB)
V
CES 1200 V
I
C 25 A
Part Number: 24922350
Net unit weight: 0.022 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 19 weeks
1