SK25GD12T4ETp

SEMITOP® 3 Press-Fit

Sixpack Open Emitter


VCES 1200 V
IC 25 A

Part Number: 24919631
Net unit weight: 0.026 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 107,79 €
  • 10+ 29,64 €
  • 150+ 26,95 €
more Prices
Prices excl. Tax and Shipping
107.789 EUR