SK30DGDL07E3ETE1
SEMITOP®E1
3-phase Converter-Inverter-Brake (CIB)
V
CES 650 V
I
C 30 A
Part Number: 24922730
Net unit weight: 0.022 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 23 weeks
1