SK30GD066ETp

SEMITOP® 3 Press-Fit

Sixpack Open Emitter


VCES 600 V
IC 30 A

Part Number: 24919911
Net unit weight: 0.026 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 107,46 €
  • 10+ 29,55 €
  • 150+ 26,87 €
more Prices
Prices excl. Tax and Shipping
107.461 EUR