SK35DGDL12T4ETE2V1

SEMITOP®E2

3-phase bridge rectifer + brake chopper + 3-phase bridge inverter


VCES 1200 V
IC 35 A

Part Number: 24922220
Net unit weight: 0.035 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 121.81 $
  • 15+ 77.70 $
  • 150+ 60.70 $
more Prices
Prices excl. Tax and Shipping
121.81262 USD