SK35GD12T4ETp

SEMITOP® 3 Press-Fit

Sixpack Open Emitter


VCES 1200 V
IC 35 A

Part Number: 24920811
Net unit weight: 0.026 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 152,86 €
  • 10+ 42,04 €
  • 150+ 38,21 €
more Prices
Prices excl. Tax and Shipping
152.85825 EUR