SK45WT12p

SEMITOP® 2 Press-Fit

Antiparallel Thyristor Module


VRRM 1200 V
IRMS 47 A

Part Number: 24921841
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 62,92 €
  • 15+ 18,09 €
  • 150+ 15,72 €
more Prices
Prices excl. Tax and Shipping
62.92475 EUR