SK50GD066ETp

SEMITOP® 3 Press-Fit

Sixpack Open Emitter


VCES 600 V
IC 50 A

Part Number: 24919711
Net unit weight: 0.026 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 138,81 €
  • 10+ 38,17 €
  • 150+ 34,70 €
more Prices
Prices excl. Tax and Shipping
138.8055 EUR