SK50GD12T4Tp

SEMITOP® 4 Press-Fit

IGBT module


1200 V
50 A

Part Number: 24919181
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 217,24 €
  • 6+ 76,03 €
  • 60+ 54,30 €
more Prices
Prices excl. Tax and Shipping
217.2385 EUR