SK70MLI12T4Tp

SEMITOP® 4 Press-Fit

3-Level NPC Inverter


VCES 1200 V
IC 70 A

Part Number: 24920011
Net unit weight: 0.06 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 288,91 €
  • 6+ 101,12 €
  • 60+ 72,23 €
more Prices
Prices excl. Tax and Shipping
288.9065 EUR