SK75GD06E3ETE2

SEMITOP®E2

Sixpack Open Emitter


VCES 650 V
IC 75 A

Part Number: 24920850
Net unit weight: 0.038 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 116,76 €
  • 15+ 74,48 €
  • 150+ 58,19 €
more Prices
Prices excl. Tax and Shipping
116.75775 EUR