SK75GD12T4ETE2

SEMITOP®E2

IGBT module


VCES 1200 V
IC 75 A

Part Number: 24921700
Net unit weight: 0.038 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 157,12 €
  • 15+ 100,22 €
  • 150+ 78,30 €
more Prices
Prices excl. Tax and Shipping
157.12225 EUR