SK75GD12T7ETE2

SEMITOP®E2

Sixpack Open Emitter


VCES 1200 V
IC 75 A

Part Number: 24922300
Net unit weight: 0.038 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 154,38 €
  • 15+ 98,47 €
  • 150+ 76,93 €
more Prices
Prices excl. Tax and Shipping
154.37525 EUR