SK75MLI07S5TD1E1

SEMITOP®E1

3-Level NPC


VCES 650 V
IC 75 A

Part Number: 24921430
Net unit weight: 0.022 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 88,96 €
  • 16+ 56,74 €
  • 160+ 44,33 €
more Prices
Prices excl. Tax and Shipping
88.95975 EUR