SK80TMLI12F4Tp

SEMITOP® 3 Press-Fit

3-Level TNPC


1200 V
80 A

Part Number: 24920111
Net unit weight: 0.026 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 158,30 €
  • 10+ 43,53 €
  • 150+ 39,58 €
more Prices
Prices excl. Tax and Shipping
158.301 EUR