SK95D16p

SEMITOP® 2 Press-Fit

Bridge Rectifier


VRRM 1600 V
ID 95 A

Part Number: 24919291
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 59,61 €
  • 15+ 17,14 €
  • 150+ 14,90 €
more Prices
Prices excl. Tax and Shipping
59.614 EUR