SKKE600F12

SEMIPACK®

Fast Diode Modules


VRRM 1200 V
IFAV 600 A

Part Number: 22890810
Net unit weight: 0.31 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 142,77 €
  • 12+ 124,93 €
  • 36+ 89,24 €
more Prices
Prices excl. Tax and Shipping
142.77225 EUR