SKKE800F17

SEMIPACK®

Fast Diode Modules


VRRM 1700 V
IFAV 800 A

Part Number: 22890830
Net unit weight: 0.31 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 2 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 179,72 €
  • 12+ 157,26 €
  • 36+ 112,33 €
more Prices
Prices excl. Tax and Shipping
179.7235 EUR