SKM1000GB17R8

SEMITRANS® 10

IGBT R8 Modules


VCES 1700 V
IC 1000 A

Part Number: 22898422
Net unit weight: 1.25 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 764,09 €
  • 4+ 573,07 €
  • 24+ 453,68 €
more Prices
Prices excl. Tax and Shipping
764.08625 EUR