SKM100GAL12F4

SEMITRANS® 2

High Speed IGBT4 Modules


VCES 1200 V
IC 100 A

Part Number: 22896040
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 49,11 €
  • 16+ 42,97 €
  • 48+ 35,80 €
more Prices
Prices excl. Tax and Shipping
49.10775 EUR