SKM100GAL12T4

SEMITRANS® 2

Fast IGBT4 Modules


VCES 1200 V
IC 100 A

Part Number: 22892600
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 51 piece(s)
  • Quantity Price
  • 1+ 58,78 €
  • 16+ 51,43 €
  • 48+ 42,87 €
more Prices
Prices excl. Tax and Shipping
58.78375 EUR