SKM100GAL17E4

SEMITRANS® 2

IGBT4 Modules


VCES 1700 V
IC 100 A

Part Number: 22895100
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 36 piece(s)
  • Quantity Price
  • 1+ 66,75 €
  • 16+ 58,40 €
  • 48+ 48,67 €
more Prices
Prices excl. Tax and Shipping
66.748 EUR