SKM100GAR12F4

SEMITRANS® 2

High Speed IGBT4 Modules


VCES 1200 V
IC 100 A

Part Number: 22896030
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 62.64 $
  • 16+ 54.81 $
  • 48+ 45.67 $
more Prices
Prices excl. Tax and Shipping
62.643608 USD