SKM100GB125DN

SEMITRANS® 2N

VCES 1200 V
IC 75 A

Part Number: 21915390
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 121,12 €
  • 16+ 105,99 €
  • 48+ 88,32 €
more Prices
Prices excl. Tax and Shipping
121.12425 EUR